Mounting frame for Profi+ service outgoers (XVTL-BP-W-12/20)

Mounting frame for Profi+ service outgoers XVTL-BP-W-12/20

Product Details:

Manufacturer part number: XVTL-BP-W-12/20

Brand: EATON

Price: 109.43

Delivery time: 15 Days


Technical Data:

Width: 1191 mm


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XVTL-BP-W-12/20

Part Number
XVTL-BP-W-12/20
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)

109.43 €

1 15 Days 1191

Loading...

  1. 1

Basic information

Height(mm) 1900 Depth(mm) 53 Type of accessory Adapter kit
Material Steel

This page is Mounting frame for Profi+ service outgoers, part number XVTL-BP-W-12/20.
You can find the detail information about specifications and dimensions on part number XVTL-BP-W-12/20.

Variation of this product

Part Number
XVTL-BP-W-10/20
XVTL-BP-W-6/20
XVTL-BP-W-8/20
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)

102.82 €

1 10 Days 991

99.03 €

1 4 Days 591

99.98 €

1 5 Days 791

Tech Support