Corner bracket (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XVTL-BRA

Part Number
XVTL-BRA
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.47 €

1 11 Days

Loading...

  1. 1

Basic information

Width(mm) 71 Height(mm) 151 Depth(mm) 51.1
Type of accessory Mounting angle bracket Material Steel

This page is Corner bracket, part number XVTL-BRA.
You can find the detail information about specifications and dimensions on part number XVTL-BRA.

Tech Support