Top- / bottom plate (XVTL-MP/T-12/5)

Top- / bottom plate XVTL-MP/T-12/5

Product Details:

Manufacturer part number: XVTL-MP/T-12/5

Brand: EATON

Price: 84.24

Delivery time: 5 Days


Technical Data:

Width: 1200 mm

Depth: 500 mm

With cable entry: false

Suitable for enclosure building width: 1200 mm

Suitable for enclosure building depth: 500 mm


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XVTL-MP/T-12/5

Part Number
XVTL-MP/T-12/5
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Depth
(mm)
With cable entry Suitable for enclosure building width
(mm)
Suitable for enclosure building depth
(mm)

84.24 €

1 5 Days 1200500false1200500

Loading...

  1. 1

Basic information

Colour Grey Height(mm) 15 RAL-number 7035
With de-aeration false Material Steel Suitable for outdoor set-up false
Surface finishing Powder coating Suitable for roof planking true Suitable for bottom planking true

This page is Top- / bottom plate, part number XVTL-MP/T-12/5.
You can find the detail information about specifications and dimensions on part number XVTL-MP/T-12/5.

Variation of this product

Part Number
XVTL-MP/T-8/3
XVTL-MP/T/EF-8/3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Depth
(mm)
With cable entry Suitable for enclosure building width
(mm)
Suitable for enclosure building depth
(mm)

56.04 €

1 9 Days 800300false800300

64.24 €

1 11 Days 800300true800300

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360