Component cover (GA-2-I44)

Component cover GA-2-I44

Product Details:

Manufacturer part number: GA-2-I44

Brand: EATON

Price: 90.82

Delivery time: 26 Days


Technical Data:

Width: 375 mm

Height: 375 mm


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GA-2-I44

Part Number
GA-2-I44
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)

90.82 €

2 26 Days 375375

Loading...

  1. 1

Basic information

Colour Grey Model Other Depth(mm) 10
RAL-number 7035 Max. load capacity(kg) 0 Suitable for enclosure building width(mm) 0
Suitable for enclosure building depth(mm) 0 Material Plastic Suitable for enclosure building height(mm) 0

This page is Component cover, part number GA-2-I44.
You can find the detail information about specifications and dimensions on part number GA-2-I44.

Variation of this product

Part Number
GA-O/I23
GA-O/I43
GA-O/I44
GA-RS-I43
GA-RS-I44
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)

8.04 €

5 5 Days 187.5250

16.03 €

5 3 Days 375250

23.87 €

5 3 Days 375375

14.33 €

1 5 Days 375250

21.77 €

2 5 Days 375375

Tech Support