Hexagon nut (XNNSKM-M8)

Hexagon nut XNNSKM-M8

Product Details:

Manufacturer part number: XNNSKM-M8

Brand: EATON

Price: 0.37

Delivery time: 3 Days


Technical Data:

Width: 13 mm

Height: 6.5 mm

Depth: 14.5 mm


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XNNSKM-M8

Part Number
XNNSKM-M8
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)

0.37 €

50 3 Days 136.514.5

Loading...

  1. 1

Basic information

Type of accessory Fastening parts/-set Material Steel

This page is Hexagon nut, part number XNNSKM-M8.
You can find the detail information about specifications and dimensions on part number XNNSKM-M8.

Variation of this product

Part Number
XNNSKM-M10
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)

0.37 €

50 3 Days 17818.7

Tech Support