Manufacturer part number: XSPBM1008
Brand: EATON
Price: 459.50 €
Delivery time: 23 Days
Width: 907 mm
Depth: 682 mm
Suitable for enclosure building width: 1000 mm
Suitable for enclosure building depth: 800 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XSPBM1008
Part Number
|
---|
XSPBM1008 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Depth (mm) | Suitable for enclosure building width (mm) | Suitable for enclosure building depth (mm) | |
---|---|---|---|---|---|---|---|---|---|
459.50 € | 1 | 23 Days | 907 | 682 | 1000 | 800 |
Loading...
Colour | Grey | Height(mm) | 15 | RAL-number | 7035 |
---|---|---|---|---|---|
With cable entry | false | With de-aeration | false | Material | Steel |
Suitable for outdoor set-up | false | Surface finishing | Powder coating | Suitable for roof planking | true |
Suitable for bottom planking | true |
This page is Bottom- / top plate, part number XSPBM1008.
You can find the detail information about specifications and dimensions on part number XSPBM1008.
Part Number |
---|
XSPBM0606 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Depth (mm) | Suitable for enclosure building width (mm) | Suitable for enclosure building depth (mm) |
---|---|---|---|---|---|---|---|---|---|
176.44 € | 1 | 5 Days | 507 | 482 | 600 | 600 |