Corner plate, for mounting frame profile

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EVB-ID

Part Number
EVB-ID
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.76 €

10 3 Days

Loading...

  1. 1

Basic information

Colour Other Width(mm) 110 Model Fastening profile
Height(mm) 110 Depth(mm) 6 RAL-number 0
Max. load capacity(kg) 0 Suitable for enclosure building width(mm) 0 Suitable for enclosure building depth(mm) 0
Material Metal Suitable for enclosure building height(mm) 0

This page is Corner plate, for mounting frame profile, part number EVB-ID.
You can find the detail information about specifications and dimensions on part number EVB-ID.

Tech Support