Manufacturer part number: ICKS10X10X65
Brand: FISCHER ELEKTRONIK
Price: Please contact the support for quotation
Delivery time: Quote
Length: 10 mm
Width: 10 mm
Height: 6,5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ICKS10X10X65
Material | Aluminum | Surface | raw |
---|
This page is IC heat sink PIN FIN (round pins), part number ICKS10X10X65.
You can find the detail information about specifications and dimensions on part number ICKS10X10X65.
Part Number |
---|
ICK S 45 X 45 X 20 |
ICK S R 28,5 X 18,5 |
ICK S R 32,5 X 20 |
ICKS14X14X10 |
ICKS14X14X65 |
ICKS17X17X20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
- | 1 | Quote | 45 | 45 | 20 | ||
- | 1 | Quote | 28,5 | 28,5 | 18,5 | ||
- | 1 | Quote | 32,5 | 32,5 | 20 | ||
- | 1 | Quote | 14 | 14 | 10 | ||
- | 1 | Quote | 14 | 14 | 6,5 | ||
- | 1 | Quote | 17 | 17 | 20 |