Manufacturer part number: THFM1
Brand: FISCHER ELEKTRONIK
Price: Please contact the support for quotation
Delivery time: Quote
Material: Stainless Steel
Length: 15 mm
Width: 30 mm
Height: 10.4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
THFM1
This page is Transistorclip, part number THFM1.
You can find the detail information about specifications and dimensions on part number THFM1.
Configure
Part Number |
---|
THFA4 |
THFK220 |
THFK247 |
THFM10 |
THFM2 |
THFM3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|---|
- | 100 | Quote | Spring Steel, protected against corrosion | 15 | 26.5 | 13.2 | ||
- | 100 | Quote | Stainless Steel | 29.7 | 12 | 5.1 | ||
- | 100 | Quote | Stainless Steel | 30.5 | 18 | 5.9 | ||
- | 100 | Quote | Stainless Steel | 150 | 30 | 10.4 | ||
- | 100 | Quote | Stainless Steel | 30 | 30 | 10.4 | ||
- | 100 | Quote | Stainless Steel | 45 | 30 | 10.4 |