Miniature cooling aggregates

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LAM 3 75 12
LAM 3 100
LAM 3 150 12
LAM 3 K 50 12
LAM 3 K 75 12
LAM 3 K 100 12
LAM 4 75 PROFIL
LAM 4 100 24
LAM 4 150
LAM 4 150 24
LAM 4 150 PROFIL
LAM 4 K 75 PROFIL
LAM 4 K 100
LAM 4 K 100 12
LAM 4 K 100 24
LAM 4 K 150 24
LAM 4K 150 12
LAM 5 100 12
LAM 5 150
LAM 5 150 24
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Width
(mm)
Height
(mm)
1 Quote 753030
1 Quote 03030
1 Quote 1503030
1 Quote 503030
1 Quote 03030
1 Quote 1003030
1 Quote 754040
1 Quote 04040
1 Quote 1504040
1 Quote 1504040
1 Quote 1504040
1 Quote 754040
1 Quote 1004040
1 Quote 1004040
1 Quote 1004040
1 Quote 1504040
1 Quote 1504040
1 Quote 1005050
1 Quote 1505050
1 Quote 1505050

Loading...

  1. 1

Basic information

Material Aluminum Surface Treatment natural color anodized

Tech Support