Manufacturer part number: TUF 55 25 80 SA
Brand: FISCHER ELEKTRONIK
Price: Please contact the support for quotation
Delivery time: Quote
Length: 80 mm
Width: 55 mm
Height: 25 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TUF 55 25 80 SA
Material | Aluminum | Surface | black anodized |
---|
This page is Tube housing, black anodized, part number TUF 55 25 80 SA.
You can find the detail information about specifications and dimensions on part number TUF 55 25 80 SA.
Part Number |
---|
TUF 69 28 80 SA |
TUF 8042 100 SA |
TUF 8042 120 SA |
TUG 05 120 L SA |
TUG 05 160 L SA |
TUG 05 200 L SA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
- | 1 | Quote | 80 | 69,1 | 28 | ||
- | 1 | Quote | 100 | 80 | 42 | ||
- | 1 | Quote | 120 | 80 | 42 | ||
- | 1 | Quote | 120 | 130 | 44 | ||
- | 1 | Quote | 160 | 130 | 44 | ||
- | 1 | Quote | 200 | 130 | 44 |