Design housing "Frame" black anodized

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FR 55 25 50 SA

Part Number
FR 55 25 50 SA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 Quote

Loading...

  1. 1

Basic information

Material Aluminum Surface black anodized Length(mm) 50
Width(mm) 55 Height(mm) 25

This page is Design housing "Frame" black anodized, part number FR 55 25 50 SA.
You can find the detail information about specifications and dimensions on part number FR 55 25 50 SA.

Tech Support