Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AGH32-25.5
Part Number
|
---|
AGH32-25.5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Size | Conforming wire diameter φ (mm) | Mounting hole dimensions ∅ (mm) | |
---|---|---|---|---|---|---|---|---|
52.19 € | 1 | Available | 8 Days | - | M32x1.5 | 21.0-25.5 (cable diameter) | 32.3 |
Loading...
Color specifications/surface treatment | Nickel plated (cap - connector body - nut)/green (rubber bushing - o-ring) | Material | Brass (cap, connector main body, nut)/FPM (rubber bushing, O-ring) | Standard(IP) | IP68 |
---|---|---|---|---|---|
Representative Standard | CE |
Configure
Basic Attributes
Screw Size
Conforming wire diameter φ(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes