Clamp Accessories - Hex Head Spindle (205203-M)

Clamp Accessories - Hex Head Spindle 205203-M
  • Volume Discount

Product Details:

Manufacturer part number: 205203-M

Brand: DESTACO

Price: 2.27

Delivery time: 5 Days


Technical Data:

Lenght: 49 mm

Width: 10 mm

Thread: M6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

205203-M

Part Number
205203-M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Lenght
(mm)
Width
(mm)
Thread
(mm)

2.27 €

1 Available 5 Days 4910M6

Loading...

  1. 1

This page is Clamp Accessories - Hex Head Spindle, part number 205203-M.
You can find the detail information about specifications and dimensions on part number 205203-M.

Variation of this product

Part Number
207203-M
210203-M
237943-M
267203-M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Lenght
(mm)
Width
(mm)
Thread
(mm)

2.49 €

1 Available 5 Days 75.513M8

3.02 €

1 Available 5 Days 7717M10

5.00 €

1 Available 20 Days 69.914.2M10

10.10 €

1 Available 30 Days 13024M16

Tech Support