Spacers hexagonal brass (ABM3050.16)

Spacers hexagonal brass ABM3050.16

Product Details:

Manufacturer part number: ABM3050.16

Brand: FISCHER ELEKTRONIK

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

Length: 16 mm

Width: 5 mm

Height: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ABM3050.16

Part Number
ABM3050.16
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Width
(mm)
Height
(mm)
100 Quote 1655

Loading...

  1. 1

Basic information

Material Brass Surface Treatment Nickel-plated

This page is Spacers hexagonal brass, part number ABM3050.16.
You can find the detail information about specifications and dimensions on part number ABM3050.16.

Variation of this product

Part Number
ABM 2550/12
ABM 3050/10
ABM 3050/20
ABM3050.30
ABM4070.35
GBM 3050/05
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(mm)
Width
(mm)
Height
(mm)

-

100 Quote 1255

-

100 Quote 1055

-

100 Quote 2055

-

100 Quote 3055

-

100 Quote 3577

-

100 Quote 555

Tech Support