Aliminum oxyde wafers (AOS 127)

Aliminum oxyde wafers AOS 127

Click on this image to zoom in.

Click on this image to zoom in.

  • Aliminum oxyde wafers
  • Aliminum oxyde wafers
  • Aliminum oxyde wafers
  • Aliminum oxyde wafers
  • Aliminum oxyde wafers
  • Aliminum oxyde wafers
  • Aliminum oxyde wafers
  • Aliminum oxyde wafers
  • Aliminum oxyde wafers
  • Aliminum oxyde wafers

Product Details:

Manufacturer part number: AOS 127

Brand: FISCHER ELEKTRONIK

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

Length: 25 mm

Width: 21 mm

Height: 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AOS 127

Part Number
AOS 127
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Width
(mm)
Height
(mm)
1 Quote 25213

Loading...

  1. 1

Basic information

Material Alumina

This page is Aliminum oxyde wafers, part number AOS 127.
You can find the detail information about specifications and dimensions on part number AOS 127.

Variation of this product

Part Number
AOS 218/247
AOS 218/247-1
AOS 220 SL
AOS 220-3
AOS 220-4
AOS 247
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(mm)
Width
(mm)
Height
(mm)

-

1 Quote 25213

-

1 Quote 25211.5

-

1 Quote 18144.5

-

1 Quote 19.3141.6

-

1 Quote 18121.5

-

1 Quote 23201

Tech Support