Thermaly conductive foil for PGA / BGA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WLFT404R25
WLFT 404 10 X 10
WLFT 404 14 X 14
WLFT 404 16 X 16
WLFT 404 21 X 21
WLFT 404 23 X 23
WLFT 404 24,​5 X 27,​7
WLFT 404 25 X 25
WLFT 404 27 X 27
WLFT 404 29 X 29
WLFT 404 31 X 31
WLFT 404 35 X 35
WLFT 404 40 X 40
WLFT 404 43 X 43
WLFT 404 48 X 48
WLFT 404 50 X 50
WLFT 404 53 X 53
WLFT 404 100 X 100
WLFT 404 100 X 200
WLFT 404 200 X 200
WLFT 404 R 50
WLFT 404 R 100
WLFT 404 R 200
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Width
(mm)
1 Quote -25
100 Quote 1010
100 Quote 1414
100 Quote 1616
100 Quote 2121
100 Quote 2323
100 Quote 2724
100 Quote 2525
100 Quote 2727
100 Quote 2929
100 Quote 3131
100 Quote 3535
100 Quote 4040
100 Quote 4343
100 Quote 4848
100 Quote 5050
100 Quote 5353
1 Quote 100100
1 Quote 200100
1 Quote 200200
1 Quote -50
1 Quote -100
1 Quote -200

Loading...

  1. 1

Basic information

Material Silicone treated polyester Height(mm) 0.13

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360