PLC power supply (6AG13051BA802AA0)

PLC power supply 6AG13051BA802AA0
  • Volume Discount

Product Details:

Manufacturer part number: 6AG13051BA802AA0

Brand: SIEMENS

Price: 599.44

Delivery time: 51 Days


Technical Data:

Ambient temperature (max.): +70 °C

Fitting type (details): -

IP rating: IP20

Manufacturer part #: 6AG13051BA802AA0

Max. operating voltage: - V AC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6AG13051BA802AA0

Part Number
6AG13051BA802AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Fitting type (details) IP rating Manufacturer part # Max. operating voltage
(V AC)
Max. operating voltage
(V DC)
Min. ambient temperature
(°C)
Min. operating voltage
(V AC)
Min. operating voltage
(V DC)
Operating voltage (range) Operating voltage
(V AC)
Operating voltage
(V DC)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Type (misc.)

599.44 €

1 51 Days +70-IP206AG13051BA802AA0-110-25-2525 - 110 V DC-110125801206AG1305-1BA80-2AA0-

Loading...

  1. 1

Basic information

Product type PLC power supply

This page is PLC power supply, part number 6AG13051BA802AA0.
You can find the detail information about specifications and dimensions on part number 6AG13051BA802AA0.

Variation of this product

Part Number
6AG13071EA017AA0
6AG13071KA027AA0
6AG13321SH714AA0
6AG13321SH717AA0
6AG13324BA007AA0
6AG13326SB007AY0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ambient temperature (max.)
(°C)
Fitting type (details) IP rating Manufacturer part # Max. operating voltage
(V AC)
Max. operating voltage
(V DC)
Min. ambient temperature
(°C)
Min. operating voltage
(V AC)
Min. operating voltage
(V DC)
Operating voltage (range) Operating voltage
(V AC)
Operating voltage
(V DC)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Type (misc.)

424.65 €

1 51 Days +70-IP206AG13071EA017AA0230--25120-120 - 230 V AC230-125601206AG1307-1EA01-7AA0-

536.69 €

1 51 Days +70-IP206AG13071KA027AA0230--25120-120 - 230 V AC230-125801206AG1307-1KA02-7AA0-

212.88 €

1 51 Days +60DIN rail mounting. wall mountingIP206AG13321SH714AA0230-0120-120 - 230 V AC230-10070756AG1332-1SH71-4AA0Screw connector

252.09 €

1 51 Days +70DIN rail mounting. wall mountingIP206AG13321SH717AA0230--25120-120 - 230 V AC230-10070756AG1332-1SH71-7AA0Screw connector

491.88 €

1 51 Days +70--6AG13324BA007AA0---40--------6 AG 1332-4 BA 00-7AA0-

322.48 €

1 Available 51 Days +70--6AG13326SB007AY0-24-40--24 V DC (max)-----6 AG 1332-6 SB 00-7AY0-

Tech Support