Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6ES79230BG500CB0
Part Number
|
---|
6ES79230BG500CB0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Ambient temperature (max.) (°C) | Compatible with (details) | IP rating | Manufacturer part # | Max. operating voltage (V) | Min. ambient temperature (°C) | Min. operating voltage (V) | No. of analogue inputs | Operating voltage (range) | Operating voltage (V) | Product size (length) (m) | Product size (height) (mm) | Product size (width) (mm) | Series (PLC) | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.28 € | 1 | Available | 7 Days | +60 | - | - | 6ES79230BG500CB0 | 60 | 0 | 24 | - | 24 - 60 V | 60 | 6.5 | - | - | - | 6ES7923-0BG50-0CB0 | Round cable |
Loading...
Product type | PLC cable |
---|
This page is PLC cable, part number 6ES79230BG500CB0.
You can find the detail information about specifications and dimensions on part number 6ES79230BG500CB0.
Configure
Basic Attributes
Compatible with (details)
IP rating
No. of analogue inputs
Product size (height)(mm)
Product size (width)(mm)
Series (PLC)
Type
Ambient temperature (max.)(°C)
Manufacturer part #
Max. operating voltage(V)
Min. ambient temperature(°C)
Min. operating voltage(V)
Operating voltage (range)
Operating voltage(V)
Product size (length)(m)
Type (manufacturer type)
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3RX90170AA00 |
3RX90230AA00 |
3RX90240AA00 |
6ES79230BG500DB0 |
6ES79230BJ000CB0 |
6ES79230BJ000DB0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Ambient temperature (max.) (°C) | Compatible with (details) | IP rating | Manufacturer part # | Max. operating voltage (V) | Min. ambient temperature (°C) | Min. operating voltage (V) | No. of analogue inputs | Operating voltage (range) | Operating voltage (V) | Product size (length) (m) | Product size (height) (mm) | Product size (width) (mm) | Series (PLC) | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
849.33 € | 1 | 14 Days | - | - | - | 3RX90170AA00 | - | - | - | - | - | - | 100 | - | - | - | 3 RX 9017-0 AA00 | - | ||
448.00 € | 1 | 14 Days | - | - | - | 3RX90230AA00 | - | - | - | - | - | - | 100 | - | - | - | 3 RX 9023-0 AA00 | - | ||
4,480.00 € | 1 | 14 Days | - | - | - | 3RX90240AA00 | - | - | - | - | - | - | 1000 | - | - | - | 3 RX 9024-0 AA00 | - | ||
65.65 € | 1 | Available | 7 Days | +60 | - | - | 6ES79230BG500DB0 | 60 | 0 | 24 | - | 24 - 60 V | 60 | 6.5 | - | - | - | 6ES7923-0BG50-0DB0 | Round cable | |
56.76 € | 1 | Available | 7 Days | +60 | - | - | 6ES79230BJ000CB0 | 60 | 0 | 24 | - | 24 - 60 V | 60 | 8 | - | - | - | 6ES7923-0BJ00-0CB0 | Round cable | |
76.48 € | 1 | Available | 7 Days | +60 | - | - | 6ES79230BJ000DB0 | 60 | 0 | 24 | - | 24 - 60 V | 60 | 8 | - | - | - | 6 IT 7923-0 BJ00-0DB0 | Round cable |