PLC communication module (6GT20020GA10)

PLC communication module 6GT20020GA10
  • Volume Discount

Product Details:

Manufacturer part number: 6GT20020GA10

Brand: SIEMENS

Price: 1,623.32

Delivery time: 6 Days


Technical Data:

Ambient temperature (max.): +60 °C

Compatible with (details): -

Display: -

Fitting type (details): S7-300 module carrier

Interface(s): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6GT20020GA10

Part Number
6GT20020GA10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Compatible with (details) Display Fitting type (details) Interface(s) IP rating Manufacturer part # Max. operating voltage
(V DC)
Min. ambient temperature
(°C)
Min. operating voltage
(V DC)
No. of outputs (max.) Operating voltage (range) Operating voltage
(V DC)
Product size (length)
(m)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Real-time clock Series (PLC) Type (manufacturer type) Type (misc.)

1,623.32 €

1 Available 6 Days +60--S7-300 module carrier-IP206GT20020GA10-0------40120--6 GT 2002-0 GA10Screw or spring terminals

Loading...

  1. 1

Basic information

Product type PLC communication module

This page is PLC communication module, part number 6GT20020GA10.
You can find the detail information about specifications and dimensions on part number 6GT20020GA10.

Variation of this product

Part Number
6AG11376BD002BA0
6AG11531AA032XB0
6AG11532BA107XB0
6GT20020HD01
6GT20020LA00
6NH78003BA00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ambient temperature (max.)
(°C)
Compatible with (details) Display Fitting type (details) Interface(s) IP rating Manufacturer part # Max. operating voltage
(V DC)
Min. ambient temperature
(°C)
Min. operating voltage
(V DC)
No. of outputs (max.) Operating voltage (range) Operating voltage
(V DC)
Product size (length)
(m)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Real-time clock Series (PLC) Type (manufacturer type) Type (misc.)

600.13 €

1 Available 53 Days +60-----6AG11376BD002BA0--40-4----15---6 AG 1137-6 BD00-2BA0-

823.53 €

1 67 Days +70--Front Mounting. rail mounting. wall mounting-IP206AG11531AA032XB0--40-----12540117--6 AG 1153-1 AA 03-2 XB09-pin Sub-D socket

1,306.31 €

1 Available 53 Days +70--Front Mounting. rail mounting. wall mounting-IP206AG11532BA107XB0--40-----12540117--6 AG 1153-2 BA10-7 XB09-pin Sub-D

940.05 €

1 4 Days +55----IP676GT20020HD01--25---24-1309035-Siemens-HMI6 GT 2002-0 HD01-

514.28 €

1 6 Days +55----IP206GT20020LA00-0---24-1003075-Siemens-HMI6 GT 2002-0 LA 00-

2,100.84 €

1 6 Days +60----IP206NH78003BA00-0-----12540120--6NH 7800-3 BA00-

Tech Support