PLC output module【1-10 Pieces Per Package】 (6AG11326BD207CA0)

PLC output module 6AG11326BD207CA0
  • Volume Discount

Product Details:

Manufacturer part number: 6AG11326BD207CA0

Brand: SIEMENS

Price: 235.28

Delivery time: 53 Days


Technical Data:

Ambient temperature (max.): +70 °C

Compatible with (details): -

Fitting type (details): Front Mounting. rack-mounting. rail mounting

IP rating: IP20

Manufacturer part #: 6AG11326BD207CA0


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6AG11326BD207CA0

Part Number
6AG11326BD207CA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Compatible with (details) Fitting type (details) IP rating Manufacturer part # Min. ambient temperature
(°C)
No. of analogue outputs No. of outputs (max.) No. of relay outputs (max.) Product size (width)
(mm)
Product size (length)
(mm)
Series (PLC) Type (manufacturer type)

235.28 €

1 53 Days +70-Front Mounting. rack-mounting. rail mountingIP206AG11326BD207CA0-40---1558-6 AG 1132-6 BD 20-7 CA0

Loading...

  1. 1

Basic information

Product size (height)(mm) 73 Product type PLC output module

This page is PLC output module, part number 6AG11326BD207CA0.
You can find the detail information about specifications and dimensions on part number 6AG11326BD207CA0.

Variation of this product

Part Number
6AG11326BD207BA0
6AG11326BF007CA0
6AG11356GB007BA1
6AG11356HB002DA1
6AG11356HD007BA1
6AG11366RA002BF0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ambient temperature (max.)
(°C)
Compatible with (details) Fitting type (details) IP rating Manufacturer part # Min. ambient temperature
(°C)
No. of analogue outputs No. of outputs (max.) No. of relay outputs (max.) Product size (width)
(mm)
Product size (length)
(mm)
Series (PLC) Type (manufacturer type)

185.83 €

1 Available 53 Days +70---6AG11326BD207BA0-40-4-1558-6 AG 1132-6 BD 20-7 BA0

207.68 €

1 51 Days +70-Front Mounting. rack-mounting. rail mounting-6AG11326BF007CA0-40-8-1558-6 AG 1132-6 BF 00-7CA0

431.79 €

1 Available 53 Days +70Type BU A0. A1Front Mounting. rack-mounting. rail mounting-6AG11356GB007BA1-402--1558-6 AG 1135-6 GB 00-7BA1

748.81 €

1 Available 53 Days +60Type BU A0. A1Front Mounting. rack-mounting. rail mounting-6AG11356HB002DA1-402--1558-6 AG 1135-6 HB00-2DA1

570.31 €

1 51 Days +70Type BU A0. A1Front Mounting. rack-mounting. rail mounting-6AG11356HD007BA1-404--1558-6 AG 1135-6 HD 00-7BA1

311.55 €

1 Available 47 Days +60-Top-hat railIP206AG11366RA002BF0-25-112058-6 AG 1136-6 RA 00-2 BF0

Tech Support