PLC junction box (6AV21252AE030AX0)

PLC junction box 6AV21252AE030AX0

Product Details:

Manufacturer part number: 6AV21252AE030AX0

Brand: SIEMENS

Price: 218.48

Delivery time: 6 Days


Technical Data:

Current consumption: 18 mA

Interface(s): 2

Manufacturer part #: 6AV21252AE030AX0

Product size (length): 78 mm

Type (manufacturer type): 6 AV 2125-2 AE 03-0 AX0


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6AV21252AE030AX0

Part Number
6AV21252AE030AX0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Current consumption
(mA)
Interface(s) Manufacturer part # Product size (length)
(mm)
Type (manufacturer type)

218.48 €

1 6 Days 1826AV21252AE030AX0786 AV 2125-2 AE 03-0 AX0

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +55 IP rating IP65 Min. ambient temperature(°C) 0
Operating voltage(V DC) 24 Product type PLC junction box Series (PLC) Siemens-HMI

Tech Support