PLC compact CPU (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6ES72121AF400XB0
6ES72121HF400XB0
6ES72151HF400XB0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # No. of relay outputs (max.) Product size (width)
(mm)
Type (manufacturer type) Type (misc.)

543.41 €

1 7 Days 6ES72121AF400XB00456 IT 7212-1 AF40-0 XB08 DI/6 DO/2AI

543.41 €

1 7 Days 6ES72121HF400XB06-6 IT 7212-1 HF40-0 XB08 DI/6 DO/2AI

1,264.99 €

1 7 Days 6ES72151HF400XB010-6 IT 7215-1 HF40-0 XB014 DI/10 DO/2 AI/2 AO

Loading...

  1. 1

Basic information

Interface(s) 1 Product type PLC compact CPU

Tech Support