PLC console (6AV36883AY360AX0)

PLC console 6AV36883AY360AX0
  • Volume Discount

Product Details:

Manufacturer part number: 6AV36883AY360AX0

Brand: SIEMENS

Price: 435.85

Delivery time: 8 Days


Technical Data:

Ambient temperature (max.): - °C

Current consumption: 300 mA

Fitting type (details): Mounting clamps

Manufacturer part #: 6AV36883AY360AX0

Min. ambient temperature: - °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6AV36883AY360AX0

Part Number
6AV36883AY360AX0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Current consumption
(mA)
Fitting type (details) Manufacturer part # Min. ambient temperature
(°C)
No. of digital inputs (max.) No. of outputs (max.) Product size (width)
(mm)
Type (manufacturer type)

435.85 €

1 8 Days -300Mounting clamps6AV36883AY360AX0-88986 AV 3688-3 AY36-0AX0

Loading...

  1. 1

Basic information

Product type PLC console Series (PLC) Siemens-HMI

This page is PLC console, part number 6AV36883AY360AX0.
You can find the detail information about specifications and dimensions on part number 6AV36883AY360AX0.

Variation of this product

Part Number
6AG16883AY362AX0
6AV36883AF370AX0
6AV36883EH470AX0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ambient temperature (max.)
(°C)
Current consumption
(mA)
Fitting type (details) Manufacturer part # Min. ambient temperature
(°C)
No. of digital inputs (max.) No. of outputs (max.) Product size (width)
(mm)
Type (manufacturer type)

884.35 €

1 Available 52 Days +60300Mounting clamps6AG16883AY362AX0-2588986 AG 1688-3 AY 36-2 AX0

689.08 €

1 7 Days -300Mounting clip6AV36883AF370AX0-88986 AV 3688-3 AF 37-0 AX0

1,926.05 €

1 38 Days -1000Mounting clip6AV36883EH470AX0-32162956 AV 3688-3 EH 47-0 AX0

Tech Support