PLC compact module (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RK11001CQ200AA3
3RK11070BE002AA2
3RK12000CQ000AA3
3RK12000CQ200AA3
3RK12050BE002AA2
3RK12050BG002AA2
3RK12050CQ000AA3
3RK12070CE002AA2
3RK12070CG002AA2
3RK12073CE002AA2
3RK12073CG002AA2
3RK14001CQ000AA3
3RK14001CR000AA3
3RK14001DQ010AA3
3RK14001DQ030AA3
3RK14002CE002AA2
3RK14002CG002AA2
3RK14050BQ200AA3
3RK14051BQ200AA3
3RK14052BE002AA2
3RK14052BG002AA2
3RK21001CE002AA2
3RK21001CG002AA2
3RK22000CE002AA2
3RK22000CG002AA2
3RK22002CE002AA2
3RK22002CG002AA2
3RK24002CE002AA2
3RK24002CG002AA2
3RK24022CE002AA2
3RK24022CG002AA2
3RK24022ME002AA2
3RK24022MG002AA2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Current consumption
(mA)
Fitting type (details) IP rating Manufacturer part # Max. operating voltage
(V)
Min. ambient temperature
(°C)
Min. operating voltage
(V)
No. of analogue inputs No. of analogue outputs No. of digital inputs (max.) No. of inputs (max.) No. of outputs (max.) Operating voltage (range) Operating voltage
(V)
Operating voltage
(V DC)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Resolution
(Bit)
Type (manufacturer type) Type (misc.)

213.16 €

1 9 Days +85--IP673RK11001CQ200AA3--25---4----24804530-3RK 1100-1 CQ20-0AA3Digital I/O modules for operation in the field of IP67-K45

352.95 €

1 11 Days +70-Screw and snap-on fixingIP203RK11070BE002AA231.6-2018-2--218 - 31.6 V31.6--22.5120123RK1107-0BE00-2AA2Screw Terminals

196.75 €

1 Available 9 Days +85200-IP673RK12000CQ000AA3--25----4----1526029-3RK 1200-0 CQ00-0AA3Digital I/O modules for operation in the field of IP67-K60

162.45 €

1 9 Days +85--IP673RK12000CQ200AA3--25---------804530-3RK 1200-0 CQ20-0AA3Digital I/O modules for operation in the field of IP67-K45

196.75 €

1 Available 11 Days +70--IP203RK12050BE002AA2--25----2----10017.5120-3RK 1205-0 BE00-2AA2AS-i SC 17.5 F. 2F-DI

196.75 €

1 Available 9 Days +70--IP203RK12050BG002AA2--25----2----10017.5120-3RK 1205-0 BG00-2AA2AS-i SC 17.5 F. 2F-DI

301.40 €

1 9 Days +70--IP673RK12050CQ000AA3--25----4----804534-3RK 1205-0 CQ00-0AA3Safe compact module K45F. 4F-DI

368.63 €

1 11 Days +70-Screw and snap-on fixingIP203RK12070CE002AA231.6-20184----18 - 31.6 V31.6--22.5120163RK1207-0CE00-2AA2Screw Terminals

368.63 €

1 11 Days +70-Screw and snap-on fixingIP203RK12070CG002AA231.6-20184----18 - 31.6 V31.6--22.5120163RK 1207-0 CG00-2AA2Cage-clamps

357.43 €

1 11 Days +70-Screw and snap-on fixingIP203RK12073CE002AA231.6-20184----18 - 31.6 V31.6--22.5120163RK1207-3CE00-2AA2Screw Terminals

368.63 €

1 11 Days +70-Screw and snap-on fixingIP203RK12073CG002AA231.6-20184----18 - 31.6 V31.6--22.5120163RK 1207-3 CG00-2AA2Cage-clamps

268.89 €

1 9 Days +85200-IP673RK14001CQ000AA3--25---44---241526029-3RK 1400-1 CQ00-0AA3Digital I/O modules for operation in the field of IP67-K60

319.33 €

1 10 Days +85200-IP68|IP69K3RK14001CR000AA3--25---44---241526029-3RK 1400-1 CR00-0AA3Digital I/O modules for operation in the field of IP67-K60

273.28 €

1 10 Days +85200-IP673RK14001DQ010AA3--25---44---241526029-3RK 1400-1 DQ01-0AA3Digital I/O modules for operation in the field of IP67-K60

273.28 €

1 9 Days +85200-IP673RK14001DQ030AA3--25---44---241526029-3RK 1400-1 DQ 03-0 AA3Digital I/O modules for operation in the field of IP67-K60

201.67 €

1 9 Days +70--IP203RK14002CE002AA2--25---44---2410022.5120-3RK 1400-2 CE00-2AA2AS-i SC 22.5. 4 DI/4DQ. standard

218.48 €

1 9 Days +70--IP203RK14002CG002AA2--25---44---2410022.5120-3RK 1400-2 CG00-2AA2AS-i SC 22.5. 4 DI/4DQ. standard

246.49 €

1 12 Days +70--IP673RK14050BQ200AA3--25---22---24804534-3RK 1405-0 BQ20-0AA3Safe compact module K45F. 2F-DI/2DO

246.49 €

1 11 Days +70--IP673RK14051BQ200AA3--25---22---24801534-3RK 1405-1 BQ20-0AA3Safe compact module K45F. 2F-DI/2DO. uaux

246.49 €

1 11 Days +70--IP203RK14052BE002AA2--25---22---2410017.5120-3RK 1405-2 BE00-2AA2AS-i SC 17.5 F. 2F-DI/2DQ

246.49 €

1 11 Days +70--IP203RK14052BG002AA2--25---22---2410017.5120-3RK 1405-2 BG00-2AA2AS-i SC 17.5 F. 2F-DI/2DQ

184.87 €

1 11 Days +70--IP203RK21001CE002AA2--25---4----2410022.5120-3RK 2100-1 CE00-2AA2AS-i SC 22.5. 4DQ A/B

184.87 €

1 11 Days +70--IP203RK21001CG002AA2--25---4----2410022.5120-3RK 2100-1 CG00-2AA2AS-i SC 22.5. 4DQ A/B

147.05 €

1 Available 11 Days +70--IP203RK22000CE002AA2--25----4----10017.5120-3RK 2200-0 CE00-2AA2AS-i SC 17.5. 4 DI A/B. 2

147.05 €

1 Available 11 Days +70--IP203RK22000CG002AA2--25----4----10017.5120-3RK 2200-0 CG00-2AA2AS-i SC 17.5. 4 DI A/B. 2

180.36 €

1 11 Days +70--IP203RK22002CE002AA2--25----4----10022.5120-3RK 2200-2 CE00-2AA2AS-i SC 22.5. 4 DI A/B. 3-wire

180.36 €

1 11 Days +70--IP203RK22002CG002AA2--25----4----10022.5120-3RK 2200-2 CG00-2AA2AS-i SC 22.5. 4 DI A/B. 3-wire

240.88 €

1 9 Days +70--IP203RK24002CE002AA2--25---44---2410022.5120-3RK 2400-2CE00-2AA2AS-i SC 22.5. 4 DI/4DQ A/B

240.88 €

1 10 Days +70--IP203RK24002CG002AA2--25---44---2410022.5120-3RK 2400-2CG00-2AA2AS-i SC 22.5. 4 DI/4DQ A/B

245.95 €

1 11 Days +70--IP203RK24022CE002AA2--25---44---2410022.5120-3RK 2402-2 CE00-2AA2AS-i SC 22.5. 4 DI/4 RQ A/B

245.95 €

1 11 Days +70--IP203RK24022CG002AA2--25---44---2410022.5120-3RK 2402-2 CG00-2AA2AS-i SC 22.5. 4 DI/4 RQ A/B

196.75 €

1 Available 9 Days +70--IP203RK24022ME002AA2--25---24---2410022.5120-3RK 2402-2 ME00-2AA2AS-i SC 22.5. 4 DI/2RQ A/B

196.75 €

1 Available 10 Days +70--IP203RK24022MG002AA2--25---24---2410022.5120-3RK 2402-2 MG00-2AA2AS-i SC 22.5. 4 DI/2RQ A/B

Loading...

  1. 1

Basic information

Product type PLC compact module

Tech Support