Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6ES74550VS000AE0 |
6ES74551VS000AE0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Manufacturer part # | No. of analogue inputs | No. of analogue outputs | No. of inputs (max.) | No. of outputs (max.) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|
4,969.19 € | 1 | 14 Days | 6ES74550VS000AE0 | 16 | 16 | 16 | 16 | 6 IT 7455-0 VS00-0AE0 | ||
4,442.57 € | 1 | 11 Days | 6ES74551VS000AE0 | - | - | - | - | 6ES7455-1VS00-0AE0 |
Loading...
Max. operating voltage(V DC) | 28.8 | Min. operating voltage(V DC) | 20.4 | Operating voltage (range) | 20.4 - 28.8 V DC |
---|---|---|---|---|---|
Operating voltage(V DC) | 28.8 | Product size (height)(mm) | 290 | Product size (width)(mm) | 50 |
Product size (length)(mm) | 210 | Product type | PLC control knob unit |