PLC interface (6AG11555AA002AC0)

PLC interface 6AG11555AA002AC0
  • Volume Discount

Product Details:

Manufacturer part number: 6AG11555AA002AC0

Brand: SIEMENS

Price: 1,693.28

Delivery time: 51 Days


Technical Data:

Ambient temperature (max.): +60 °C

Compatible with (details): -

Fitting type (details): -

IP rating: IP20

Manufacturer part #: 6AG11555AA002AC0


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6AG11555AA002AC0

Part Number
6AG11555AA002AC0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Compatible with (details) Fitting type (details) IP rating Manufacturer part # Min. ambient temperature
(°C)
No. of digital inputs (max.) No. of inputs (max.) Operating voltage
(V DC)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Series (PLC) Type (manufacturer type) Type (misc.)

1,693.28 €

1 Available 51 Days +60--IP206AG11555AA002AC0-40---15535120-6 AG 1155-5 AA 00-2 AC0-

Loading...

  1. 1

Basic information

Product type PLC interface

This page is PLC interface, part number 6AG11555AA002AC0.
You can find the detail information about specifications and dimensions on part number 6AG11555AA002AC0.

Variation of this product

Part Number
3RG90040DA00
3RG90040DB00
3RG90040DC00
6AG11555BA002AB0
6AV76740LX000AA0
6AV76740LX010AA0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ambient temperature (max.)
(°C)
Compatible with (details) Fitting type (details) IP rating Manufacturer part # Min. ambient temperature
(°C)
No. of digital inputs (max.) No. of inputs (max.) Operating voltage
(V DC)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Series (PLC) Type (manufacturer type) Type (misc.)

274.49 €

1 11 Days +70--IP203RG90040DA00-254424759037-3RG 9004-0 since 00Module F90 I/O modules for use in the cabinet IP20

224.08 €

1 11 Days +70--IP203RG90040DB00-254424759037-3RG 9004-0 DB 00Module F90 I/O modules for use in the cabinet IP20

274.49 €

1 11 Days +70--IP203RG90040DC00-254424759037-3RG 9004-0 DC 00Module F90 I/O modules for use in the cabinet IP20

1,114.84 €

1 71 Days +60---6AG11555BA002AB0-40---14735129-6 AG 1155-5 BA00-2AB0-

333.41 €

1 21 Days ----6AV76740LX000AA0-------Siemens-HMI6 AV 7674-0 LX00-0AA0-

682.35 €

1 21 Days ----6AV76740LX010AA0-------Siemens-HMI6 AV 7674-0 LX01-0AA0-

Tech Support