PLC digital ouput module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6AG12221BD305XB0
6AG15221BF007AB0
6AG15225HF002AB0
6AG15325HF007AB0
6AG22221HF321XB0
6ES7222-1BD30-0XB0
6ES73221FH000AA0
6ES74221BH110AA0
6ES74221FH000AA0
6ES74227BL000AB0
6ES75221BF000AB0
6ES75225EH000AB0
6ES75225FF000AB0
6ES75225FH000AB0
6ES75225HH000AB0
6ES75262BF000AB0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Compatible with (details) IP rating Manufacturer part # Max. operating voltage
(V)
Max. operating voltage
(V AC)
Max. operating voltage
(V DC)
Min. ambient temperature
(°C)
Min. operating voltage
(V)
Min. operating voltage
(V AC)
No. of analogue outputs No. of outputs (max.) No. of relay outputs (max.) No. of transistor outputs (max.) Operating voltage (range) Operating voltage
(V)
Operating voltage
(V AC)
Operating voltage
(V DC)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Type (misc.)

196.07 €

1 51 Days +60--6AG12221BD305XB0----40----------62-216 AG 1222-1 BD30-5 XB0-

476.19 €

1 51 Days +70--6AG15221BF007AB0----40-------------6 AG 1522-1 BF 00-7AB0-

869.04 €

1 51 Days +60--6AG15225HF002AB0----25-------------6 AG 1522-5 HF00-2AB0-

1,926.05 €

1 66 Days ---6AG15325HF007AB0------8----------6 AG 1532-5 HF 00-7AB0-

420.87 €

1 Available 51 Days +60-IP206AG22221HF321XB028.8---2520.4--88-20.4 - 28.8 V28.8--10045756 AG 2222-1 HF32-1XB0Screw connector

87.39 €

1 3 Days +60Siemens SIMATIC S7-1200IP206ES7222-1BD30-0XB024---20---4--24 V (max)24--623821S7-1200 SB 12224 DA. 24 V/DC. 200 kHz

781.59 €

1 Available 7 Days ---6ES73221FH000AA0-230---120-16--120 - 230 V AC-230-125401206ES7322-1FH00-0AA0Screw/spring-loaded terminal

789.92 €

1 14 Days ---6ES74221BH110AA0--24----16-1624 V DC (max)--24290252106ES7422-1BH11-0AA0Screw/spring-loaded terminal

1,175.35 €

1 11 Days ---6ES74221FH000AA0-230---120-16--120 - 230 V AC-230-290252106ES7422-1FH00-0AA0Screw/spring-loaded terminal

2,060.51 €

1 14 Days ---6ES74227BL000AB0--24----32-3224 V DC (max)--24290252106ES7422-7BL00-0AB0Screw/spring-loaded terminal

229.68 €

1 7 Days ---6ES75221BF000AB0-----------------6 IT 7522-1 BF00-0AB0-

1,002.80 €

1 7 Days ---6ES75225EH000AB0-----------------6 IT 7522-5 EH00-0AB0-

290.20 €

1 7 Days ---6ES75225FF000AB0-----------------6 IT 7522-5 FF00-0AB0-

503.08 €

1 7 Days ---6ES75225FH000AB0-----------------6 IT 7522-5 FH00-0AB0-

487.40 €

1 7 Days ---6ES75225HH000AB0-----------------6 IT 7522-5 HH00-0AB0-

1,058.83 €

1 3 Days ---6ES75262BF000AB0-----------------6 IT 7526-2 BF00-0AB0-

Loading...

  1. 1

Basic information

Product type PLC digital ouput module

Tech Support