PLC fasteners

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6AG16883XY382AX0

Part Number
6AG16883XY382AX0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

333.41 €

1 Available 53 Days

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +60 Fitting type (details) Mounting clamps Manufacturer part # 6AG16883XY382AX0
Min. ambient temperature(°C) -25 Product type PLC fasteners Series (PLC) Siemens-HMI
Type (manufacturer type) 6 AG 1688-3 XY38-2 Shank AX0

This page is PLC fasteners, part number 6AG16883XY382AX0.
You can find the detail information about specifications and dimensions on part number 6AG16883XY382AX0.

Tech Support