PLC connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6AG19011BB107AA0
6AG19011BB207AA0
6AG19720BA122XA0
6AG19720BA427XA0
6AG19720BB427XA0
6AG19720BB707XA0
6ES71942AA000AA0
6ES71942AB000AA0
6ES71942AC000AA0
6ES71944AA000AA0
6ES71944AB000AA0
6ES71944AC000AA0
6ES71944AD000AA0
6ES71944AF000AA0
6ES71944AG000AA0
6ES71944AP000AA0
6ES71944BA000AA0
6ES71944BD000AA0
6ES71944BE000AA0
6ES71944BH000AA0
6ES71944CA100AA0
6ES71944CA500AA0
6ES71944CB100AA0
6ES71944CB500AA0
6ES71944EB000AA0
6ES71944FB000AA0
6ES74317KF006AA0
6ES74610AA007AA0
6ES74613AA007AA0
6ES74900AB000AA0
6ES74921AL000AA0
6ES74921BL000AA0
6ES74921CL000AA0
6ES75921BM000XA0
6ES79225BC500AB0
6ES79225BC500HB0
6ES79225BD200UC0
6ES79225BG500AB0
6ES79225BG500HC0
6ES79225BJ000HB0
6ES79720BB610XA0
6ES79720BB700XA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Compatible with (details) Fitting type (details) IP rating Manufacturer part # Min. ambient temperature
(°C)
Operating voltage
(V DC)
Product size (length)
(m)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product type Series (PLC) Type (manufacturer type) Type (misc.)

89.63 €

1 46 Days +70---6AG19011BB107AA0-40-----PLC connector-6 AG1901-1BB10-7 AA0-

89.63 €

1 53 Days +70---6AG19011BB207AA0-40-----PLC connector-6 AG1901-1BB 20-7 AA0-

123.24 €

1 46 Days +70---6AG19720BA122XA0-25-----PLC connector-6 AG 1972-0 BA12-2 XA0-

136.17 €

1 53 Days +70---6AG19720BA427XA0-40-----PLC connector-6 AG 1972-0 BA 42-7XA0-

156.85 €

1 46 Days +70---6AG19720BB427XA0-40-----PLC connector-6 AG 1972-0 BB 42-7XA0-

179.27 €

1 46 Days +70---6AG19720BB707XA0-40-----PLC connector-6 AG 1972-0 BB 70-7 XA0-

24.64 €

1 6 Days +85--IP65|IP676ES71942AA000AA0-40---1447PLC connector-6 IT 7194-2 AA00-0AA0M8 plug-in connector with a high degree of protection. 4-pin. plastic design

38.08 €

1 37 Days +80--IP65|IP676ES71942AB000AA0-40---1447PLC connector-6 IT 7194-2 AB00-0AA0M8 plug-in connector with a high degree of protection. 4-pin. metal construction

26.88 €

1 41 Days +85--IP65|IP676ES71942AC000AA0-40---1447PLC connector-6 IT 7194-2 AC00-0AA0M8 power connector. female insert. 4-pin

112.04 €

1 6 Days --Front Mounting Rail Mounting | | | | wall mounting-6ES71944AA000AA0-28.8----PLC connectorsET 2006 IT 7194-4 AA00-0AA0-

39.20 €

1 6 Days ----6ES71944AB000AA0------PLC connector-6 IT 7194-4 AB00-0AA0Compensation plug M12

103.07 €

1 6 Days --Front Mounting Rail Mounting | | | | wall mounting-6ES71944AC000AA0-28.8----PLC connectorsET 2006 IT 7194-4 AC00-0AA0-

100.83 €

1 6 Days --Front Mounting Rail Mounting | | | | wall mounting-6ES71944AD000AA0-28.8----PLC connectorsET 2006 IT 7194-4 AD00-0AA0-

184.87 €

1 6 Days --Front Mounting Rail Mounting | | | | wall mounting-6ES71944AF000AA0-28.8----PLC connectorsET 2006 IT 7194-4 AF00-0AA0-

375.35 €

1 6 Days --Front Mounting Rail Mounting | | | | wall mounting-6ES71944AG000AA0-28.8----PLC connectorsET 2006 IT 7194-4 AG00-0AA0-

190.47 €

1 6 Days --Front mounting-6ES71944AP000AA0-28.8----PLC connectorsET 2006 IT 7194-4 AP00-0AA0-

112.04 €

1 6 Days --Front Mounting Rail Mounting | | | | wall mounting-6ES71944BA000AA0-28.8----PLC connectorsET 2006 IT 7194-4 BA00-0AA0-

112.04 €

1 6 Days --Front Mounting Rail Mounting | | | | wall mounting-6ES71944BD000AA0-28.8----PLC connectorsET 2006 IT 7194-4 BD00-0AA0-

190.47 €

1 6 Days --Front Mounting Rail Mounting | | | | wall mounting-6ES71944BE000AA0-28.8-130-60PLC connectorsET 2006 IT 7194-4 BE00-0AA0-

190.47 €

1 6 Days --Front Mounting Rail Mounting | | | | wall mounting-6ES71944BH000AA0-28.8-130-60PLC connectorsET 2006 IT 7194-4 BH00-0AA0-

40.32 €

1 6 Days --Front Mounting Rail Mounting | | | | wall mounting-6ES71944CA100AA0-28.8----PLC connectorsET 2006 IT 7194-4 CA10-0AA0-

60.69 €

1 6 Days --Front Mounting Rail Mounting | | | | wall mounting-6ES71944CA500AA0-28.8----PLC connectorsET 2006 IT 7194-4 CA50-0AA0-

62.87 €

1 Available 6 Days --Front Mounting Rail Mounting | | | | wall mounting-6ES71944CB100AA0-28.8----PLC connectorsET 2006 IT 7194-4 CB10-0AA0-

103.07 €

1 6 Days --Front Mounting Rail Mounting | | | | wall mounting-6ES71944CB500AA0-28.8----PLC connectorsET 2006 IT 7194-4 CB50-0AA0-

74.07 €

1 Available 6 Days --Front Mounting Rail Mounting | | | | wall mounting-6ES71944EB000AA0-28.8----PLC connectorsET 2006 IT 7194-4 EB00-0AA0-

71.55 €

1 6 Days --Front Mounting Rail Mounting | | | | wall mounting-6ES71944FB000AA0-28.8----PLC connectorsET 2006 IT 7194-4 FB00-0AA0-

514.28 €

1 11 Days -SIMATIC S7-400--6ES74317KF006AA0------PLC connector-6 IT 7431-7 KF 00-6 AA0-

163.96 €

1 Available 11 Days -SIMATIC S7-400--6ES74610AA007AA0------PLC connector-6ES7461-0AA00-7AA0-

201.67 €

1 11 Days -SIMATIC S7-400--6ES74613AA007AA0------PLC connector-6ES7461-3AA00-7AA0-

82.77 €

1 Available 23 Days -SIMATIC S7-400--6ES74900AB000AA0------PLC connector-6ES7490-0AB00-0AA0-

91.49 €

1 Available 12 Days -SIMATIC S7-400--6ES74921AL000AA0------PLC connector-6ES7492-1AL00-0AA0-

89.32 €

1 Available 12 Days -SIMATIC S7-400--6ES74921BL000AA0------PLC connector-6ES7492-1BL00-0AA0-

56.36 €

1 Available 93 Days -SIMATIC S7-400--6ES74921CL000AA0------PLC connector-6ES7492-1CL00-0AA0-

45.93 €

1 6 Days ----6ES75921BM000XA0------PLC connector-6 IT 7592-1 BM00-0XA0-

125.27 €

1 Available 6 Days ----6ES79225BC500AB0--2.5---PLC connector-6 IT 7922-5 BC50-0AB0-

136.17 €

1 Available 6 Days ----6ES79225BC500HB0--2.5---PLC connector-6 IT 7922-5 BC50-0HB0-

153.03 €

1 Available 6 Days ----6ES79225BD200UC0--3.2---PLC connector-6 IT 7922-5 BD20-0UC0-

141.61 €

1 Available 6 Days ----6ES79225BG500AB0--6.5---PLC connector-6 IT 7922-5 BG50-0AB0-

224.08 €

1 Available 6 Days ----6ES79225BG500HC0--6.5---PLC connector-6 IT 7922-5 BG50-0 HC0-

196.75 €

1 98 Days ----6ES79225BJ000HB0--8---PLC connector-6 IT 7922-5 BJ 00-0HB0-

71.69 €

1 6 Days +60--IP206ES79720BB610XA0-25--5415.839.5PLC connector-6ES7972-0BB61-0XA0RS 485. Fast Connect. with PG socket. 35°

69.45 €

1 6 Days +60--IP206ES79720BB700XA0-25--7215.836.4PLC connector-6ES7972-0BB70-0XA0RS 485. Fast Connect. with PG socket. 90°

Loading...

  1. 1

Tech Support