Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Memory size (MB) | Ambient temperature (max.) (°C) | Compatible with (details) | Manufacturer part # | Min. ambient temperature (°C) | Product size (height) (mm) | Product size (width) (mm) | Series (PLC) | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,158.96 € | 1 | 51 Days | - | +60 | S7-400 | 6AG19521AL004AA0 | 0 | - | - | - | 6 AG 1952-1 AL00-4AA0 | Memory size: 2 MB | ||
3,459.79 € | 1 | Available | 51 Days | - | +70 | S7-400 | 6AG19521AM007AA0 | -25 | - | - | - | 6 AG 1952-1 on 00-7AA0 | Memory size: 4 MB | |
5,831.91 € | 1 | Available | 51 Days | - | +70 | S7-400 | 6AG19521AP007AA0 | -25 | - | - | - | 6 AG 1952-1 AP 00-7AA0 | Memory size: 8 MB | |
8,663.15 € | 1 | Available | 52 Days | - | +70 | S7-400 | 6AG19521AS007AA0 | -25 | - | - | - | 6 AG 1952-1 AS 00-7AA0 | Memory size: 16 MB | |
9,323.40 € | 1 | Available | 98 Days | - | +70 | S7-400 | 6AG19521AY007AA0 | -25 | - | - | - | 6 AG 1952-1 AY 00-7AA0 | Memory size: 64 MB | |
5,766.32 € | 1 | Available | 51 Days | - | +60 | S7-400 | 6AG19521KT004AA0 | 0 | - | - | - | 6 AG 1952-1 KT00-4AA0 | Memory size: 32 MB | |
168.05 € | 1 | 7 Days | 512 | - | - | 6AV65742AC002AA1 | - | 3.3 | 42.8 | Siemens-HMI | 6 AV 6574-2 AC00-2AA1 | - | ||
103.07 € | 1 | 3 Days | 512 | - | - | 6AV66718XB100AX1 | - | 2.1 | 24 | Siemens-HMI | 6 AV 6671-8 XB10-0AX1 | - | ||
626.33 € | 1 | 15 Days | - | - | S7-400 | 6ES79520AF000AA0 | - | - | - | - | 6 IT 7952-0 AF00-0AA0 | Memory size: 64 kb | ||
476.19 € | 1 | 14 Days | - | - | S7-400 | 6ES79520KF000AA0 | - | - | - | - | 6ES7952-0KF00-0AA0 | Memory size: 64 kb | ||
715.96 € | 1 | 11 Days | - | - | S7-400 | 6ES79520KH000AA0 | - | - | - | - | 6ES7952-0KH00-0AA0 | Memory size: 256 kb | ||
868.35 € | 1 | 11 Days | - | - | S7-400 | 6ES79521AH000AA0 | - | - | - | - | 6ES7952-1AH00-0AA0 | Memory size: 256 kb | ||
1,404.68 € | 1 | Available | 14 Days | - | - | S7-400 | 6ES79521AK000AA0 | - | - | - | - | 6ES7952-1AK00-0AA0 | Memory size: 1 MB | |
1,657.15 € | 1 | 11 Days | - | - | S7-400 | 6ES79521AL000AA0 | - | - | - | - | 6ES7952-1AL00-0AA0 | Memory size: 2 MB | ||
2,683.48 € | 1 | 14 Days | - | - | S7-400 | 6ES79521AM000AA0 | - | - | - | - | 6 IT 7952-1 on00-0AA0 | Memory size: 4 MB | ||
7,826.33 € | 1 | 11 Days | - | - | S7-400 | 6ES79521AY000AA0 | - | - | - | - | 6 IT 7952-1 AY00-0AA0 | Memory size: 64 MB | ||
1,058.83 € | 1 | 14 Days | - | - | S7-400 | 6ES79521KL000AA0 | - | - | - | - | 6ES7952-1KL00-0AA0 | Memory size: 2 MB | ||
2,840.33 € | 1 | 38 Days | - | - | S7-400 | 6ES79521KS000AA0 | - | - | - | - | 6 IT 7952-1 KS00-0AA0 | Memory size: 16 MB | ||
4,420.17 € | 1 | 11 Days | - | - | S7-400 | 6ES79521KT000AA0 | - | - | - | - | 6 IT 7952-1 KT00-0AA0 | Memory size: 32 MB |
Loading...
Product type | PLC memory card |
---|
Configure
Basic Attributes
Memory size(MB)
Ambient temperature (max.)(°C)
Compatible with (details)
Manufacturer part #
Min. ambient temperature(°C)
Product size (height)(mm)
Product size (width)(mm)
Series (PLC)
Type (manufacturer type)
Type (misc.)
Type
Filter by standard shipping days
Optional Attributes