PLC analogue output (6AG13328TF012AB0)

PLC analogue output 6AG13328TF012AB0
  • Volume Discount

Product Details:

Manufacturer part number: 6AG13328TF012AB0

Brand: SIEMENS

Price: 3,505.88

Delivery time: 51 Days


Technical Data:

Ambient temperature (max.): +60 °C

Manufacturer part #: 6AG13328TF012AB0

Min. ambient temperature: -25 °C

No. of analogue outputs: 8

No. of outputs (max.): 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6AG13328TF012AB0

Part Number
6AG13328TF012AB0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Manufacturer part # Min. ambient temperature
(°C)
No. of analogue outputs No. of outputs (max.) Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Type (misc.)

3,505.88 €

1 51 Days +606AG13328TF012AB0-2588125401176 AG 1332-8 TF 01-2 from 0Screw/spring-loaded terminal

Loading...

  1. 1

Basic information

Product type PLC analogue output module

This page is PLC analogue output, part number 6AG13328TF012AB0.
You can find the detail information about specifications and dimensions on part number 6AG13328TF012AB0.

Variation of this product

Part Number
6AG13325HD017AB0
6AG13325HF002AB0
6AG13327ND024AB0
6ES73325HD010AB0
6ES73325HF000AB0
6ES75325NB000AB0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ambient temperature (max.)
(°C)
Manufacturer part # Min. ambient temperature
(°C)
No. of analogue outputs No. of outputs (max.) Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Type (misc.)

1,708.68 €

1 52 Days +706AG13325HD017AB0-2544125401206 AG 1332-5 HD 01-7 from 0Screw/spring-loaded terminal

3,001.68 €

1 51 Days +706AG13325HF002AB0-2588125401206 AG 1332-5 HF00-2AB0Screw/spring-loaded terminal

1,959.67 €

1 52 Days +606AG13327ND024AB0044125401206 AG 1332-7 ND 02-4 from 0Screw/spring-loaded terminal

1,186.56 €

1 7 Days -6ES73325HD010AB0-44125401176ES7332-5HD01-0AB0Screw/spring-loaded terminal

2,403.83 €

1 Available 8 Days -6ES73325HF000AB0-88125401176 IT 7332-5 HF00-0AB0Screw/spring-loaded terminal

352.95 €

1 7 Days -6ES75325NB000AB0-2----6 IT 7532-5 NB00-0AB0-

Tech Support