PLC supply module (6ES71936BP200BC1)

PLC supply module 6ES71936BP200BC1

Product Details:

Manufacturer part number: 6ES71936BP200BC1

Brand: SIEMENS

Price: 25.76

Delivery time: 7 Days


Technical Data:

Manufacturer part #: 6ES71936BP200BC1

Operating voltage: 120 V DC

Product size (height): 117 mm

Type (manufacturer type): 6 IT 7193-6 BP20-0BC 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6ES71936BP200BC1

Part Number
6ES71936BP200BC1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Operating voltage
(V DC)
Product size (height)
(mm)
Type (manufacturer type)

25.76 €

1 7 Days 6ES71936BP200BC11201176 IT 7193-6 BP20-0BC 1

Loading...

  1. 1

Basic information

Fitting type (details) Front Mounting |||| rail mounting rack mounting. Product size (length)(mm) 35 Product type PLC supply module
Series (PLC) ET 200

This page is PLC supply module, part number 6ES71936BP200BC1.
You can find the detail information about specifications and dimensions on part number 6ES71936BP200BC1.

Variation of this product

Part Number
6ES71936BP400DA1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # Operating voltage
(V DC)
Product size (height)
(mm)
Type (manufacturer type)

49.29 €

1 3 Days 6ES71936BP400DA1241416 IT 7193-6 BP40-0 DA1

Tech Support