PLC monitor (3RK11051AE042CA0)

PLC monitor 3RK11051AE042CA0

Product Details:

Manufacturer part number: 3RK11051AE042CA0

Brand: SIEMENS

Price: 935.57

Delivery time: 9 Days


Technical Data:

Ambient temperature (max.): +60 °C

IP rating: IP20

Manufacturer part #: 3RK11051AE042CA0

Min. ambient temperature: -20 °C

No. of inputs (max.): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RK11051AE042CA0

Part Number
3RK11051AE042CA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
IP rating Manufacturer part # Min. ambient temperature
(°C)
No. of inputs (max.) Product size (height)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Type (misc.)

935.57 €

1 9 Days +60IP203RK11051AE042CA0-20-1081203RK 1105-1 AE 04-2 CA0Safety Monitor. with extended functions

Loading...

  1. 1

Basic information

Product size (width)(mm) 45 Product type PLC monitor

This page is PLC monitor, part number 3RK11051AE042CA0.
You can find the detail information about specifications and dimensions on part number 3RK11051AE042CA0.

Variation of this product

Part Number
3RK11051BE040CA0
3RK11051BE042CA0
3RK12050BQ000AA3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ambient temperature (max.)
(°C)
IP rating Manufacturer part # Min. ambient temperature
(°C)
No. of inputs (max.) Product size (height)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Type (misc.)

1,014.00 €

1 9 Days +60IP203RK11051BE040CA0-20-1081203RK 1105-1 BE04-0CA0Safety Monitor

1,231.37 €

1 9 Days +60IP203RK11051BE042CA0-20-1081203RK 1105-1 BE 04-2 CA0Safety Monitor. with extended functions

218.48 €

1 9 Days +70IP673RK12050BQ000AA3-25280343RK 1205-0 BQ00-0AA3Safe compact module K45F. 2F-DI

Tech Support