PLC protective cover (6AV66711AJ000AX0)

PLC protective cover 6AV66711AJ000AX0
  • Volume Discount

Product Details:

Manufacturer part number: 6AV66711AJ000AX0

Brand: SIEMENS

Price: 213.16

Delivery time: 7 Days


Technical Data:

Manufacturer part #: 6AV66711AJ000AX0

Product size (height): 7.8 mm

Product size (width): 178.6 mm

Type (manufacturer type): 6 AV 6671-1 AJ00-0AX0


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6AV66711AJ000AX0

Part Number
6AV66711AJ000AX0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Product size (height)
(mm)
Product size (width)
(mm)
Type (manufacturer type)

213.16 €

1 Available 7 Days 6AV66711AJ000AX07.8178.66 AV 6671-1 AJ00-0AX0

Loading...

  1. 1

Basic information

Product type PLC protective cover Series (PLC) Siemens-HMI

This page is PLC protective cover, part number 6AV66711AJ000AX0.
You can find the detail information about specifications and dimensions on part number 6AV66711AJ000AX0.

Variation of this product

Part Number
6AV65741AE004AX0
6AV66712DJ000AX0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # Product size (height)
(mm)
Product size (width)
(mm)
Type (manufacturer type)

201.67 €

1 7 Days 6AV65741AE004AX010242.36 AV 6574-1 AE00-4AX0

184.87 €

1 7 Days 6AV66712DJ000AX07.8274.36 AV 6671-2 DJ00-0AX0

Tech Support