PLC digital I / O module (6AG12233AD305XB0)

PLC digital I / O module 6AG12233AD305XB0
  • Volume Discount

Product Details:

Manufacturer part number: 6AG12233AD305XB0

Brand: SIEMENS

Price: 179.27

Delivery time: 52 Days


Technical Data:

Ambient temperature (max.): +60 °C

IP rating: -

Manufacturer part #: 6AG12233AD305XB0

Max. operating voltage: - V

Max. operating voltage: - V DC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6AG12233AD305XB0

Part Number
6AG12233AD305XB0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
IP rating Manufacturer part # Max. operating voltage
(V)
Max. operating voltage
(V DC)
Min. ambient temperature
(°C)
Min. operating voltage
(V)
Min. operating voltage
(V DC)
No. of analogue inputs No. of analogue outputs No. of digital inputs (max.) No. of inputs (max.) No. of outputs (max.) No. of relay outputs (max.) Operating voltage (range) Operating voltage
(V)
Operating voltage
(V DC)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Type (misc.)

179.27 €

1 52 Days +60-6AG12233AD305XB0---40-----------6245216 AG 1223-3 AD30-5 XB0-

Loading...

  1. 1

Basic information

Product type PLC digital I/O module

This page is PLC digital I / O module, part number 6AG12233AD305XB0.
You can find the detail information about specifications and dimensions on part number 6AG12233AD305XB0.

Variation of this product

Part Number
6AG12221AD305XB0
6AG12233BD305XB0
6AG22211BF321XB0
6AG22221BF321XB0
6AG22230BD301XB0
6AG22231BH321XB0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ambient temperature (max.)
(°C)
IP rating Manufacturer part # Max. operating voltage
(V)
Max. operating voltage
(V DC)
Min. ambient temperature
(°C)
Min. operating voltage
(V)
Min. operating voltage
(V DC)
No. of analogue inputs No. of analogue outputs No. of digital inputs (max.) No. of inputs (max.) No. of outputs (max.) No. of relay outputs (max.) Operating voltage (range) Operating voltage
(V)
Operating voltage
(V DC)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Type (misc.)

179.27 €

1 51 Days +60-6AG12221AD305XB0---40-----------6238216 AG 1222-1 AD30-5 XB0-

224.08 €

1 52 Days +60-6AG12233BD305XB0---40-----------6245216 AG 1223-3 BD30-5 XB0-

397.76 €

1 51 Days +60IP206AG22211BF321XB0-28.8-25-20.4--88--20.4 - 28.8 V DC-28.810045756 AG 2221-1 BF32-1XB0-

397.76 €

1 51 Days +70IP206AG22221BF321XB028.8--2520.4-----8-20.4 - 28.8 V28.8-10045756 AG 2222-1 BF32-1XB0Screw connector

341.73 €

1 51 Days +55-6AG22230BD301XB0-28.8-25-20.8--222-20.8 - 28.8 V DC-28.86238216 AG 2223-0 BD speed 30-1 XB0-

559.11 €

1 52 Days +60IP206AG22231BH321XB0-28.8-25-20.4--888-20.4 - 28.8 V DC-28.810045756 AG 2223-1 BH32-1XB0-

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360