PLC flat section cable (3RX90140AA00)

PLC flat section cable 3RX90140AA00
  • Volume Discount

Product Details:

Manufacturer part number: 3RX90140AA00

Brand: SIEMENS

Price: 4,655.68

Delivery time: 11 Days


Technical Data:

Manufacturer part #: 3RX90140AA00

Product size (length): 1000 m

Type (manufacturer type): 3 RX 9014-0 AA00


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RX90140AA00

Part Number
3RX90140AA00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Product size (length)
(m)
Type (manufacturer type)

4,655.68 €

1 Available 11 Days 3RX90140AA0010003 RX 9014-0 AA00

Loading...

  1. 1

Basic information

Product type PLC flat section cable

Tech Support