Key Plug (6GK59074PA00)

Key Plug 6GK59074PA00

Product Details:

Manufacturer part number: 6GK59074PA00

Brand: SIEMENS

Price: 330.53

Delivery time: 7 Days


Technical Data:

Ambient temperature (max.): +75 °C

IP rating: IP20

Min. ambient temperature: -40 °C

Product size (height): 17 mm

Product size (depth): 8.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6GK59074PA00

Part Number
6GK59074PA00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
IP rating Min. ambient temperature
(°C)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Type (manufacturer type) Weight
(g)

330.53 €

1 7 Days +75IP20-40178.124.36 GK 5907-4 PA 005

Loading...

  1. 1

Basic information

Product type Key plug

This page is Key Plug, part number 6GK59074PA00.
You can find the detail information about specifications and dimensions on part number 6GK59074PA00.

Variation of this product

Part Number
6GK59040PA00
6GK59070PA00
6GK59078PA00
6GK59080PB00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ambient temperature (max.)
(°C)
IP rating Min. ambient temperature
(°C)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Type (manufacturer type) Weight
(g)

1,264.99 €

1 7 Days +60IP200178.124.36 GK 5904-0 PA 005

330.53 €

1 7 Days +75--40---6 GK 5907-0 PA 00-

659.95 €

1 7 Days +75IP20-40178.124.36 GK 5907-8 PA 005

184.87 €

1 3 Days +75IP20-40178.124.36 GK 5908-0 PB 005

Tech Support