PLC connectors (ZNX:EIP200PROCM1)

PLC connectors ZNX:EIP200PROCM1

Product Details:

Manufacturer part number: ZNX:EIP200PROCM1

Brand: SIEMENS

Price: 112.04

Delivery time: 42 Days


Technical Data:

Ambient temperature (max.): - °C

Compatible with (details): Ethernet/IP head module ET 200pro.

IP rating: -

Manufacturer part #: ZNX:EIP200PROCM1

Min. ambient temperature: - °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZNX:EIP200PROCM1

Part Number
ZNX:EIP200PROCM1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Compatible with (details) IP rating Manufacturer part # Min. ambient temperature
(°C)
No. of digital inputs (max.) No. of inputs (max.) Operating voltage
(V DC)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Type (misc.)

112.04 €

1 42 Days -Ethernet/IP head module ET 200pro.-ZNX:EIP200PROCM1----1309051ZNX: EIP 200 PROCM 1-

Loading...

  1. 1

Basic information

Product type PLC connectors

This page is PLC connectors, part number ZNX:EIP200PROCM1.
You can find the detail information about specifications and dimensions on part number ZNX:EIP200PROCM1.

Variation of this product

Part Number
3RK14000CE000AA3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ambient temperature (max.)
(°C)
Compatible with (details) IP rating Manufacturer part # Min. ambient temperature
(°C)
No. of digital inputs (max.) No. of inputs (max.) Operating voltage
(V DC)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Type (misc.)

179.27 €

1 11 Days +85-IP203RK14000CE000AA3-25442481.518.579.83RK 1400-0 CE00-0AA3Flat module

Tech Support