CFAST memory card (6ES76482BF100XJ0)

CFAST memory card 6ES76482BF100XJ0
  • Volume Discount

Product Details:

Manufacturer part number: 6ES76482BF100XJ0

Brand: SIEMENS

Price: 665.72

Delivery time: 22 Days


Technical Data:

Manufacturer part #: 6ES76482BF100XJ0

Type (manufacturer type): 6 IT 7648-2 BF10-0XJ0

Type (misc.): Memory size: 16GB


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6ES76482BF100XJ0

Part Number
6ES76482BF100XJ0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Type (manufacturer type) Type (misc.)

665.72 €

1 Available 22 Days 6ES76482BF100XJ06 IT 7648-2 BF10-0XJ0Memory size: 16GB

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +85 Compatible with (details) SIMATIC HMI devices and IPC's with the appropriate slot Min. ambient temperature(°C) -40
Product size (height)(mm) 36.4 Product size (width)(mm) 42.8 Product type CFAST memory card

This page is CFAST memory card, part number 6ES76482BF100XJ0.
You can find the detail information about specifications and dimensions on part number 6ES76482BF100XJ0.

Variation of this product

Part Number
6ES76482BF100XH0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # Type (manufacturer type) Type (misc.)

409.93 €

1 Available 11 Days 6ES76482BF100XH06 IT 7648-2 BF10-0XH 0Memory size: 8 GB

Tech Support