PLC digital output module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6AG13262BF102AB0
6AG13262BF412AB0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # No. of outputs (max.) Product size (width)
(mm)
Type (manufacturer type)

3,842.39 €

1 Available 52 Days 6AG13262BF102AB010406 AG 1326-2 BF10-2AB0

2,672.27 €

1 52 Days 6AG13262BF412AB08806 AG 1326-2 BF41-2AB0

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +60 Max. operating voltage(V DC) 24 Min. ambient temperature(°C) -25
Operating voltage (range) 24 V DC (max) Operating voltage(V DC) 24 Product size (height)(mm) 125
Product size (length)(mm) 120 Product type PLC digital output module Type (misc.) Screw/spring-loaded terminal

Tech Support