Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6AV2123-2MA03-0AX0 |
6ES75911AA010AA0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Ambient temperature (max.) (°C) | Certification | Display | IP rating | Manufacturer part # | Min. ambient temperature (°C) | Operating voltage (V DC) | Product size (width) (mm) | Product size (length) (mm) | Real-time clock | Resolution (p) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,224.53 € | 1 | Available | 3 Days | 50 | CE mark. KC approval. cULus. RCM. | Yes | IP65 (on front)/IP20 (on back) | 6AV2123-2MA03-0AX0 | 0 | 24 | 330 | 245 | Yes | 1280 x 800 | SIMATIC HMI KTP1200 BASIC DP | |
185.83 € | 1 | Available | 6 Days | - | - | - | - | 6ES75911AA010AA0 | - | - | - | - | - | - | 6 IT 7591-1 AA01-0AA0 |
Loading...
Product type | PLC display extension |
---|
Configure
Basic Attributes
Ambient temperature (max.)(°C)
Certification
Display
IP rating
Manufacturer part #
Min. ambient temperature(°C)
Operating voltage(V DC)
Product size (width)(mm)
Product size (length)(mm)
Real-time clock
Resolution(p)
Type (manufacturer type)
Type
Filter by standard shipping days
Optional Attributes