PLC activation (6ES74601BA010AB0)

PLC activation 6ES74601BA010AB0
  • Volume Discount

Product Details:

Manufacturer part number: 6ES74601BA010AB0

Brand: SIEMENS

Price: 957.99

Delivery time: 14 Days


Technical Data:

Manufacturer part #: 6ES74601BA010AB0

Type (manufacturer type): 6ES7460-1BA01-0AB0

Type (misc.): Send-IN without K-bus


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6ES74601BA010AB0

Part Number
6ES74601BA010AB0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Type (manufacturer type) Type (misc.)

957.99 €

1 14 Days 6ES74601BA010AB06ES7460-1BA01-0AB0Send-IN without K-bus

Loading...

  1. 1

Basic information

Product size (height)(mm) 290 Product size (width)(mm) 25 Product size (length)(mm) 217
Product type PLC activation

This page is PLC activation, part number 6ES74601BA010AB0.
You can find the detail information about specifications and dimensions on part number 6ES74601BA010AB0.

Variation of this product

Part Number
6ES74600AA010AB0
6ES74603AA010AB0
6ES74611BA010AA0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # Type (manufacturer type) Type (misc.)

1,152.95 €

1 14 Days 6ES74600AA010AB06 IT 7460-0 AA01-0AB0Transmit-IM with K-bus

1,484.60 €

1 14 Days 6ES74603AA010AB06ES7460-3AA01-0AB0Transmit-IM with K-bus

1,047.61 €

1 14 Days 6ES74611BA010AA06 IT 7461-1 BA01-0AA0Receive-IN without K-bus

Tech Support