Component holder (6ES74001JA110AA0)

Component holder 6ES74001JA110AA0
  • Volume Discount

Product Details:

Manufacturer part number: 6ES74001JA110AA0

Brand: SIEMENS

Price: 1,332.21

Delivery time: 12 Days


Technical Data:

Manufacturer part #: 6ES74001JA110AA0

Product size (width): 257.5 mm

Type (manufacturer type): 6 IT 7400-1 YES11-0AA0


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6ES74001JA110AA0

Part Number
6ES74001JA110AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Product size (width)
(mm)
Type (manufacturer type)

1,332.21 €

1 12 Days 6ES74001JA110AA0257.56 IT 7400-1 YES11-0AA0

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +60 Min. ambient temperature(°C) 0 Product size (height)(mm) 290
Product size (length)(mm) 27.5 Product type Component holder

This page is Component holder, part number 6ES74001JA110AA0.
You can find the detail information about specifications and dimensions on part number 6ES74001JA110AA0.

Variation of this product

Part Number
6ES74001TA010AA0
6ES74001TA110AA0
6ES74011DA010AA0
6ES74012TA010AA0
6ES74031JA010AA0
6ES74031JA110AA0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # Product size (width)
(mm)
Type (manufacturer type)

1,798.32 €

1 34 Days 6ES74001TA010AA0482.56 IT 7400-1 TA01-0AA0

2,497.48 €

1 13 Days 6ES74001TA110AA0482.56 IT 7400-1 TA11-0AA0

801.12 €

1 11 Days 6ES74011DA010AA01306 IT 7401-1 DA01-0AA0

2,239.77 €

1 11 Days 6ES74012TA010AA0482.56 IT 7401-2 TA01-0AA0

756.31 €

1 51 Days 6ES74031JA010AA0257.56 IT 7403-1 YES01-0AA0

1,047.61 €

1 11 Days 6ES74031JA110AA0257.56 IT 7403-1 YES11-0AA0

Tech Support