High voltage fuse (556.017)

High voltage fuse 556.017
  • Volume Discount

Product Details:

Manufacturer part number: 556.017

Brand: ESKA

Price: 7.35

Delivery time: 3 Days


Technical Data:

Fuse layout: Glass tube (+ extinguishing agent)

Nominal current: 1 A

Nominal voltage: 500 V

Product size (length): 40 mm

Type (manufacturer type): 556017


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

556.017

Part Number
556.017
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Fuse layout Nominal current
(A)
Nominal voltage
(V)
Product size (length)
(mm)
Type (manufacturer type)

7.35 €

1 Available 3 Days Glass tube (+ extinguishing agent)150040556017

Loading...

  1. 1

Basic information

Product size (Ø)(mm) 8 Product type High voltage fuse

This page is High voltage fuse, part number 556.017.
You can find the detail information about specifications and dimensions on part number 556.017.

Variation of this product

Part Number
556.013
556.016
556.021
556.022
557.011
557.012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Fuse layout Nominal current
(A)
Nominal voltage
(V)
Product size (length)
(mm)
Type (manufacturer type)

7.35 €

1 Available 3 Days Glass tube (+ extinguishing agent)0.450040556013

6.84 €

1 Available 3 Days Glass tube (+ extinguishing agent)0.850040556016

6.84 €

1 Available 3 Days Glass tube (+ extinguishing agent)2.550040556021

7.35 €

1 Available 3 Days Glass tube (+ extinguishing agent)3.1550040556022

7.35 €

1 Available 3 Days Glass tube (+ extinguishing agent)0.25120050557011

7.35 €

1 Available 3 Days Glass tube (+ extinguishing agent)0.315120050557012

Tech Support