DC fuse (522610)

DC fuse 522610
  • Volume Discount

Product Details:

Manufacturer part number: 522610

Brand: ESKA

Price: 1.85

Delivery time: 3 Days


Technical Data:

Nominal current: 0.2 A

Type (manufacturer type): 522610


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

522610

Part Number
522610
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Type (manufacturer type)

1.85 €

1 Available 3 Days 0.2522610

Loading...

  1. 1

Basic information

Fuse layout Ceramic tube (+ extinguishing agent) Nominal voltage(V DC) 250 Product size (length)(mm) 20
Product size (Ø)(mm) 5 Product type DC fuse Release characteristics Time delay -T-
Switch-off capacity(A) 200

This page is DC fuse, part number 522610.
You can find the detail information about specifications and dimensions on part number 522610.

Variation of this product

Part Number
522607
522608
522609
522611
522612
522613
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Type (manufacturer type)

1.85 €

1 Available 65 Days 0.1522607

1.85 €

1 Available 3 Days 0.125522608

1.85 €

1 Available 16 Days 0.16522609

1.85 €

1 Available 3 Days 0.25522611

1.85 €

1 Available 3 Days 0.315522612

1.85 €

1 Available 3 Days 0.4522613

Tech Support