Micro fuse【1-10 Pieces Per Package】 (1038317)

Micro fuse 1038317
  • Volume Discount

Product Details:

Manufacturer part number: 1038317

Brand: ESKA

Price: 1.85

Delivery time: 3 Days


Technical Data:

Current: - mA

Fuse layout: Ceramic tube

Nominal current: 1 A

Nominal voltage: 500 V

Nominal voltage (details): 500 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1038317

Part Number
1038317
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Current
(mA)
Fuse layout Nominal current
(A)
Nominal voltage
(V)
Nominal voltage (details)
(V)
Product size (length)
(mm)
Product size (Ø)
(mm)
Product type Release characteristics RoHS-compliant Standards/certification marks Switch-off capacity
(A)
Switch-off capacity
(kA)
Type (manufacturer type) Type (misc.)

1.85 €

1 Available 3 Days -Ceramic tube15005003810.3Micro fuseTime delay -T----1201038317-

Loading...

  1. 1

This page is Micro fuse, part number 1038317.
You can find the detail information about specifications and dimensions on part number 1038317.

Variation of this product

Part Number
1038320
1038323
1038325
1038326
1038327
1038328
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Current
(mA)
Fuse layout Nominal current
(A)
Nominal voltage
(V)
Nominal voltage (details)
(V)
Product size (length)
(mm)
Product size (Ø)
(mm)
Product type Release characteristics RoHS-compliant Standards/certification marks Switch-off capacity
(A)
Switch-off capacity
(kA)
Type (manufacturer type) Type (misc.)

1.85 €

1 Available 3 Days -Ceramic tube25005003810.3Micro fuseTime delay -T----1201038320-

1.85 €

1 Available 3 Days -Ceramic tube45005003810.3Micro fuseTime delay -T----1201038323-

1.85 €

1 Available 3 Days -Ceramic tube65005003810.3Micro fuseTime delay -T----1201038325-

1.85 €

1 Available 3 Days -Ceramic tube85005003810.3Micro fuseTime delay -T----1201038326-

1.85 €

1 Available 3 Days -Ceramic tube105005003810.3Micro fuseTime delay -T----1201038327-

1.85 €

1 Available 3 Days -Ceramic tube125005003810.3Micro fuseTime delay -T----1201038328-

Tech Support