Earth ground meter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
P01122015
P01122016
P01126501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Data storage Insulation resistance (max.)
(Ω)
Insulation resistance (min.)
(Ω)
Insulation resistance range Interfaces IP rating Measuring type Power supply (details) Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Reading category Weight
(g)

1,674.67 €

1 3 Days 30015000.0100.010 - 1500 Ω-IP40Clamp-9555262CAT IV 600 V935

2,020.00 €

1 3 Days 200015000.0100.010 - 1500 ΩBluetooth®IP40Clamp-9555262CAT IV 600 V935

1,229.29 €

1 Available 50 Days -20000.50.5 - 2000 Ω-IP54Ground spike8 x 1.5 V battery470272210-4315

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Display (test equipment) Digital Product type Earth ground meter

Tech Support