Plug-in Relay (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

55.34.8.230.5040

Part Number
55.34.8.230.5040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension height
(mm)
Dimension width
(mm)
Coil nominal voltage
(V AC)
Coil nominal voltage
(V DC)
Connection (components) Contact material Contact type Durability Electrical lifespan IP rating Max. pick-up voltage
(V AC)
Max. pick-up voltage
(V DC)
Max. temperature
(°C)
Min. pick-up voltage
(V AC)
Min. pick-up voltage
(V DC)
Packaging type (components) Product size (length)
(mm)
Relay features Resistance (coil)
(Ω)
Switching current (max.)
(A)
Switching capacity (max.)
(VA)
Switching voltage (max.)
(V AC)
Switching voltage
(V AC)
Temperature range
(°C)
Type (manufacturer type)

19.16 €

1 Available 3 Days 37.220.7230-Type C CEE 7/16 plug 2 mmAgNi+Au4 change-overs(AC/DC) 20 x 106/50 x 106 switching cycles(AC/DC) 100 x 103/200 x 103 switching cycles-253-+85184-Tray27.7+ test button (lockable)|+ mechanical display1700071750250250-40 - +8555.34.8.230.5040

Loading...

  1. 1

Basic information

Control mode monostable. 1 coil Min. temperature(°C) -40 Product type Plug-in relay
RoHS-compliant Yes

Tech Support