Plug-in Relay (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

56.34.9.024.0040

Part Number
56.34.9.024.0040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension height
(mm)
Dimension width
(mm)
Coil nominal voltage
(V AC)
Coil nominal voltage
(V DC)
Connection (components) Contact material Contact type Durability Electrical lifespan IP rating Max. pick-up voltage
(V AC)
Max. pick-up voltage
(V DC)
Max. temperature
(°C)
Min. pick-up voltage
(V AC)
Min. pick-up voltage
(V DC)
Packaging type (components) Product size (length)
(mm)
Relay features Resistance (coil)
(Ω)
Switching current (max.)
(A)
Switching capacity (max.)
(VA)
Switching voltage (max.)
(V AC)
Switching voltage
(V AC)
Temperature range
(°C)
Type (manufacturer type)

23.41 €

1 Available 3 Days 37.127.7-24Type C CEE 7/16 plug 4.8 mmAgNi4 change-overs--Relay protection type RT I-26.4+70-20.4Tray40.8-490123000400--56.34.9.024.0040

Loading...

  1. 1

Basic information

Control mode monostable. 1 coil Min. temperature(°C) -40 Product type Plug-in relay
RoHS-compliant Yes

Tech Support